??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18160 - Ring towel holder
Bill of material
A18160CR
Code
A18160CR
Material
Very short description 1
INDA Towel holder Cm22X5.9 H13.5
Very short description 2
LEA 1800 A18160CR 22X5.9 CR
Article description
INDA ACCESSORIES LEA 1800 Towel holder Cm22X5.9 H13.5 CR
International code
EAN-13:8033163842332
Height
13.5 cm
Width
22 cm
Depth
5.9 cm
Weight
0.690 kg
Series
LEA 1800
LINE
Towel holder
Model
A18160CR
Intrastat code
83025000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models