??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV114A - Wall mounted/free-standing toilet brush holder
Bill of material
AV114ACR
Code
AV114ACR
Material
Chrome-plated
Very short description 1
INDA Toilet Brush Holder Cm9.1X9.1 H39.6
Very short description 2
MY WAY AV114A 9.1X9.1 CR
Article description
INDA ACCESSORIES MY WAY Toilet Brush Holder Cm9.1X9.1 H39.6 CR
International code
EAN-13:8033163023779
Height
39.6 cm
Width
9.1 cm
Depth
9.1 cm
Weight
1.385 kg
Series
MY WAY
LINE
Toilet Brush Holder
Model
AV114A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models