??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
xirodur® B180 Multi-Axis Plastic Bearings - balls made of PP, mm
Bill of material
BB-MB-1633-11-B180-PP
Part no.
BB-MB-1633-11-B180-PP
Info PDF
INFO
Ring material
B180
Ball material
PP
Inner-Ø
16.3 mm
Outer-Ø
33 mm
Width
11 mm
Stat. bearing
55 N
Dynamic bearing
70 N
Max. speed
500 rpm
Weight
6.9 g
Previews
3D
Dimension
2D
Download CAD models