??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Cover Cap for C-slide Profile I (Set)
Bill of material
091401S01
Part #
091401S01
Slot
8
Dimensions A x B
81.5 x 38.8 mm
T
4 mm
Weight
10.0 g
Customs Tariff Number
39269097
ID #
147271
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061074820
Previews
3D
Dimension
2D
Download CAD models