??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FAR
Description
HIGH PERFORMANCE RIVETS - HIGH PERFORMANCE RIVETS "TAMP AP INOX"
Bill of material
592641203
Code
Description
Type
tamp ap
Rivet size
Rivet body material
Stainless Steel (A2)
Nail material
Stainless Steel (A2)
Rivet head
Round
Head dimension
13 mm
Mandrel diameter
4.65 mm
Version
SSMIN
mm
SSMAX
mm
Grip range
mm
Previews
3D
2D
Download CAD models