??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000187 - Enclosure/switchgear cabinet surface mounted wall type with door/cover
Bill of material
MC000187_1(EV001012_EV002646_205_20_20_100_100_900_800_720_720_798_798_0_0_0_-_-_-_-_-_0_-_-_-_-_-_0_-_0_0_0_0_0_0_0_0_0_0_0_0_-_0_-_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0_0_-_-_-_-_-_0_-_-_-_-_-_-_-_-_0_-_-_0_0_0_0_-_0_0_0_0_0_0_0_0_-_0_-_-_-_-_0_0_0_0_0_-_-_0_0_0)
ETIM class
EC000058, EC000100, EC000214, EC000248, EC000261, EC002288, EC002713
ETIM modeling class
MC000187
ETIM class version
1
ETIM class synonyms
Empty cabinet ; Enclosure/switchgear cabinet (empty) ; Enclosure/switchgear cabinet surface mounted wall type with door/cover ; Fuse enclosure ; Small distribution board ; Small distribution board equipped ; Terminal box ; Unequipped meter cabinet ;
Mounting method
Surface mounted
Type of cover
Type of door
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
Depth 1 (D1)
mm
Enter value for EF010952
Depth 1 (D1)
mm
cm
inch
ft
Depth 2 (D2)
mm
Enter value for EF010953
Depth 2 (D2)
mm
cm
inch
ft
Depth cable entry 1 (Dc1)
mm
Enter value for EF010982
Depth cable entry 1 (Dc1)
mm
cm
inch
ft
Depth cable entry 2 (Dc2)
mm
Enter value for EF010983
Depth cable entry 2 (Dc2)
mm
cm
inch
ft
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
Width cable entry 1 (Wc1)
mm
Enter value for EF010984
Width cable entry 1 (Wc1)
mm
cm
inch
ft
Width cable entry 2 (Wc2)
mm
Enter value for EF010985
Width cable entry 2 (Wc2)
mm
cm
inch
ft
Width door 1 (Wd1)
mm
Enter value for EF011057
Width door 1 (Wd1)
mm
cm
inch
ft
Width door 2 (Wd2)
mm
Enter value for EF011058
Width door 2 (Wd2)
mm
cm
inch
ft
Cover model
Transparent cover/door
With lock
Nominal current (In)
A
Built-in depth
mm
Inner depth
mm
Material plate thickness cabinet
mm
Material plate thickness door/cover
mm
Colour
RAL-number
Number of modules
Number of rows
Width in number of modular spacings
Number of openings for flange plates
Extension possible
Number of conduit inlets
Material housing
Surface protection
With mounting plate
Suitable for outdoor use
Suitable for lightning protection
Degree of protection (IP)
Degree of protection (NEMA)
Protection class
Impact strength
Circuit integrity
Cover with overpressure release
Type of fuse
Rated current
A
Positioning on rail system
Number of groups
With transparent cover
Built-in height
mm
Built-in width
mm
Earthing terminal block
Neutral terminal block
DIN-rail
EMC-version
Type of closure
Signal passing door
Material
With mounting rail
With hinged lid
Material quality
Surface finishing
Detached
Floor standing wall model
Suitable for wall mounting
Corner model
Intermediate mounting
Connectable
Mounting plate depth-adjustable
Suitable for wall built-in
Pole fastening
Number of doors
Number of locks
Suitable for metrical mounting
Suitable for outdoor set-up
Pitched roof
With glazed door
With ventilation door
With backside door
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
W
Max. permissible load of the enclosure according to IEC 62208
N
Max. permissible load of the door(s) according to IEC 62208
N
Max. permissible load of the mounting plate according to IEC 62208
N
Number of phases
Protection
Total number of groups
Number of direct groups
Number of light groups
Number of groups behind earth leakage switch
Number of earth leakage circuit breakers
Number of earth leakage switches 30 mA
Number of earth leakage switches 300 mA
Number of arc fault detection devices AFDD
Protection main switch
Number of poles main switch
Main switch rated current
A
Protection incoming RCD
Protection high integrity
Protection split load
Protection dual RCD
Number of outgoing ways
Suitable for data
Cooker group
Cooker group suitable as power current group
With socket outlet
With bell transformer
Over voltage protection
Type of over voltage protection device
With meter
Built-in depth
mm
Lockable
Number of connection clamps
Max. conductor cross section
mm2
Length
mm
Number of inlets
Type of inlet
Halogen free
With cover
Cover attachment
Sealable
Rated insulation voltage Ui
V
Operating temperature
°C
Explosion-tested version
For Ex-zone gas
For Ex-Zone dust
Previews
3D
Dimension
2D
Download CAD models