??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS2412-9EB1G
Bill of material
PSS2412-9EB1G
Part Number
PSS2412-9EB1G
Description
DC-DC Melcher™ Positive Switching Regulator, Power 288W, Output 24VDC, 12A, Input 29-80VDC, Inrush Current Limitation, Cooling Plate Small, RoHS Compliant
Power
288 W
Output Voltage
24 VDC
Output Current
12 A
Voltage Input
29-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 12HP cassette
Number of Outputs
1
Vout 1
24 VDC
Iout 1
12 A
Auxiliary functions and options
Inrush current limitation, Cooling plate small
预览
3D
2D
下载CAD模型