??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
D-Lok Medium Duty Two-Bolt Flange Metric Bore - DLM Medium Duty 2-Bolt Flange Bearings
Bill of material
126641
Series
208
Shaft Size
35 mm
Part Number
126641
Description
F2B-DLM-35M
Weight
2.2 kg
A
51.1 mm
B
171.5 mm
C
52.1 mm
D
143.8 mm
Bolt Diameter
M12 mm
H
14.2 mm
J
17.8 mm
L
69.6 mm
M
104.9 mm
N
46.5 mm
Previews
3D
Dimension
2D
Download CAD models