??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
HE40 - Heavy Embossed
Bill of material
HE40-96in.(224AW1000RW26AW1000IW)
Profile
Heavy Embossed
Product Range
HE40
Panel Width
40 Inch
LOD Level
Panel Length
Inch
Overall Length
8' ft.
Orientation
Panel Thickness
Inch
Core Type
PIR
R value (75 degF mean)
15.72 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.064 BTU / (F*ft2*h)
Panel Application
Commercial and Industrial
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
Exterior Profile
Mesa
Exterior Gauge
Exterior Texture
Heavy Embossed
Exterior Finish
Exterior Color
Interior Profile
Heavy Embossed
Interior Gauge
Interior Texture
Standard Embossed
Interior Finish
Interior Color
Previews
3D
Dimension
2D
Download CAD models