??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Amphenol RF
Description
FA1-NCRP-PCBT10
Bill of material
FA1-NCRP-PCBT10
Part Number
FA1-NCRP-PCBT10
Description
RF Connector FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
Body Finish
Tin
Body Material
Zinc Diecast
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Through Hole
FAKRA Generation
1
FAKRA Keycode
C - Signal Blue
Size Category
Subminiature
Anteprime
3D
2D
Download modelli CAD