??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-80102
Bill of material
031-80102
Part Number
031-80102
Description
RF Connector BNC Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
Body Finish
Nickel
Body Material
Phosphor Bronze
Cable Group
J
Cable Type
Belden 1164A,Belden 1164B,Belden 1167B,Belden 1263A,Belden 1406B,Belden 1407B,Belden 1417B,Belden 1818B,Belden 1865A,Belden 8218
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-15
Size Category
Miniature
Previews
3D
2D
Baixar modelos em CAD