??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-53225
Bill of material
000-53225
Part Number
000-53225
Description
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight Bulkhead
Body Finish
Nickel
Body Material
Brass
Impedance
Non-Constant
Insulator Material
PTFE
IP Rating
Not Rated
Mounting Feature
Bulkhead
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
0.5
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Adapter Side 1 Series
Triax
Adapter Side 1 Style
Jack
Adapter Side 2 Series
Triax
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Silver
Contact Material
Phosphor Bronze
Orientation
Straight
Previews
3D
2D
Download CAD models