??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
132170-12SS
Bill of material
132170-12SS
Part Number
132170-12SS
Description
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
Body Finish
Passivated
Body Material
Stainless Steel
Impedance
50
Insulator Material
PTFE
IP Rating
IP68
Mounting Feature
Bulkhead
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
18
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
SMA
Adapter Side 1 Style
Jack
Adapter Side 2 Series
SMA
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models