??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
PSMP-FSBA-1755
Bill of material
PSMP-FSBA-1755
Part Number
PSMP-FSBA-1755
Description
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 17.55mm
Body Finish
White Bronze
Body Material
Beryllium Copper
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
PSMP
Adapter Side 1 Style
Plug
Adapter Side 2 Series
PSMP
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models