??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-11 - Manual Seat Valve, 3/2-Way
Bill of material
114298
Order No.
114298
Article No.
6910-11
catalog sheet
PDF
Type
for O-ring joint
max. operating pressure
500 bar
min. operating pressure
10 bar
Nominal flow
12 l/min
Viscosity
10-500 c St
Ambient temperature
-40 - +80 °C
Switching torque
63 N cm
Switching stroke
3.5 mm
Switching angle
90°
OR-1 / O-ring
161554
OR-2 / O-ring
338327
Weight
400 g
Customs tariff number
84812010
European Article Number
4020772114299
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models