??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_ew - Swing clamp, top-flange-mounting, precision design sigle acting
Bill of material
327163
Order No.
Article No.
catalog sheet
PDF
Operating mode
single acting
version
Position
Clamping force at 350 bar
kN
Options
Clamping stroke
mm
Total stroke
mm
Oil capacity
cm³
effective piston area
cm²
Max. oil flow rate Q
l/min.
Diameter
mm
B
mm
C
mm
D
25.0 mm
Thread
G1/4 Inch
Diameter
mm
G
13 mm
H
13 mm
Thread
G1/4 Inch
M
33.5 mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
Diameter
mm
W
mm
Y
mm
OR-1 / O-ring
183608
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models