??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Lava - 600-1,300lbs.
Bill of material
W-6203-LV-RB
Part Number
W-6203-LV-RB
Series
Lava
Diameter
Inch
Tread Width
Inch
Type
Bearing Type
Hub Length
1 13/16 Inch
Standard Bore
1 3/16 Inch
Capacity
600 lbs.
Weight
0.42 lbs.
Color
Black
Previews
3D
2D
Download CAD models