??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Flat Free - 275-500lbs.
Bill of material
W-7006-FFCC-PBB
Part Number
W-7006-FFCC-PBB
Series
Flat Free
Diameter
Inch
Tread Width
2 Inch
Bearing Type
Precision Ball
Standard Bore
1/2 Inch
Hub Length
2 1/2 Inch
Hub Type
Center
Tread Style
Sawtooth
Capacity
275 lbs.
Weight
1.70 lbs.
Color
Black
Durometer
90 - 98 A Scale
Previews
3D
Dimension
2D
Download CAD models