??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced None, Spiral Clean None, Spiral Clean Leakage Chamber, DN-80 - Mixproof Valve
Bill of material
9613000340
Valves Order Code
CAS CODE INPUT
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
DN-80
Upper Valve body size
DN-80
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
No
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
No
Actuator size
4-Strong
EOLDATE
Previews
3D
Dimension
2D
Download CAD models