??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KCH22-750W - Clean Room Ball Screw Actuator
Bill of material
KCH22-L05-100-M-M75-C3
MODEL
KCH22
Ball Screw lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
Motor
Length of Actuator
716 mm
A
100 mm
M
1 unit
N
6 unit
KG
24.1 kg
Previews
3D
Dimension
2D
Download CAD models