??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTSC Series - Long stroke linear bearing Stages X-Axis
Bill of material
KTSC160-100
Model
KTSC160-100
Stage Size
160x160 mm
Travel
mm
Position of Table
mm
Enter value for POT
Position of Table
mm
cm
inch
ft
Screw pitch
5 mm
Load Capacity
98 N
Weight
5.10 kg
Previews
3D
Dimension
2D
Download CAD models