??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
lubricator with level indicator - L 1/2" 052 PE IL
Bill of material
0521300036
Code
0521300036
Reference
L 1/2" 052 PE IL
Flow rate (P1=6,30 bar DP= 1 bar)
1700 Nl/min
Connection
G1/2” Pollici
Max Inlet pressure
7 bar
Max voltage
100 AC V
electric contact
0,75A 10W A
bowl capacity
61 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,26 Kg
Previews
3D
Dimension
2D
Download CAD models