??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
lubricator - L 3/4" 080 PE
Bill of material
0800300001
Code
0800300001
Reference
L 3/4" 080 PE
Flow rate (P1=6,30 bar DP= 1 bar)
3550 Nl/min
Connection
G3/4" Pollici
Max Inlet pressure
12,5 bar
bowl capacity
140 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,67 Kg
Previews
3D
Dimension
2D
Download CAD models