??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
Pressure regulator - R 3/8” 050
Bill of material
0501100004
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
2100 Nl/min
Connection
G3/8" Pollici
Max Inlet pressure
0,5 – 12,5 bar
Working temperature
-5 / +50 °C
Max Torque
60 Nm
Weight
0,325 Kg
Previews
3D
Dimension
2D
Download CAD models