??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
Water regulator for battery - MR 1/8” 035 06 A B
Bill of material
0350100003
Code
0350100003
Reference
MR 1/8” 035 06 A B
pressure range
0-6 bar
Flow rate (P1=6,30 bar DP= 1 bar)
3,75 Nl/min
Connection
G1/8" Pollici
Max Inlet pressure
10 bar
Working temperature
50 °C
Max Torque
20 Nm
Weight
0,08 Kg
Previews
3D
Dimension
2D
Download CAD models