??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Aircomp
Description
Regulator for battery - MR 1/8" 035 06 R B
Bill of material
0350100005
Code
0350100005
Reference
MR 1/8" 035 06 R B
pressure range
0-6 bar
Flow rate (P1=6,30 bar DP= 1 bar)
250 Nl/min
Connection
G1/8" Pollici
Max Inlet pressure
10 bar
Working temperature
-5 / +50 °C
Max Torque
20 Nm
Weight
0,08 Kg
Previews
3D
Wymiar
2D
Pobierz modele CAD