??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aircomp
Description
F+L Unit - F+L 3/8” 050
Bill of material
0501700025
Code
Reference
Flow rate (P1=6,30 bar DP= 1 bar)
2060 Nl/min
IN-OUT Connections
G3/8" Pollici
Filtering degree
µm
Working pressure
0,5 – 12,5 bar
Drain working pressure
bar
Working temperature
-5 / +50 °C
Max Torque
60 Nm
Weight
0,49 Kg
Previews
3D
Dimension
2D
Download CAD models