??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Aircomp
Description
F+R+L Unit - F+R+L 1/2” 075
Bill of material
0751500025
Code
Reference
Flow rate (P1= 10 bar DP= 1 bar)
2200 Nl/min
pressure range
bar
IN-OUT Connections
G1/2” Pollici
Filter filtering degree
µm
Working pressure
0,5 – 12,5 bar
Drain working pressure
bar
bowl capacity
100 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
1,23 Kg
Previews
3D
Dimension
2D
Download CAD models