??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Aircomp
Description
FR+L Unit - FR+L 3/8” 050
Bill of material
0501600059
Code
Reference
Version
Relieving
Flow rate (P1= 6,3 bar DP= 1 bar)
1500 Nl/min
pressure range
bar
IN-OUT Connections
G3/8” Pollici
Filter filtering degree
µm
Working pressure
0,5 – 12,5 bar
Drain working pressure
bar
Working temperature
-5 / +50 °C
Max Torque
60 Nm
Weight
0,7 Kg
Previews
3D
Dimension
2D
Download CAD models