??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
Shut-off valve - SV 3/8" 050 PRED. C. ELECTR. MICROSOL/PNEUM
Bill of material
0502600002
Code
0502600002
Reference
SV 3/8" 050 PRED. C. ELECTR. MICROSOL/PNEUM
Version
Pneumatico
Flow rate (P1= 10 bar DP= 1 bar)
2580 Nl/min
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1000 Nl/min
IN-OUT Connections
G 3/8” Pollici
exhaust port
G1/4" Pollici
Max Inlet pressure
10 bar
Minimum working pressure
3 bar
Working temperature
-5 / +50 °C
Max Torque
60 Nm
Weight
0,28 Kg
Previews
3D
Dimension
2D
Download CAD models