??
Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Air Logic
Description
Plastic Needle Valves
Bill of material
F282241B85KSSWSV
Preview
Product ID
Manufacturer Part Number
Product Name
Product Long Description
Plastic Needle Valves are an adjustable method of flow control. Internally, the pin and body create an adjustable orifice that restricts flow. Useful for instances when the exact flow rate hasn't been determined or to compensate for flow variation in other parts of the system. Very fine threads ensure adjustment accuracy. Thread interference increase the friction and reduce the likelihood of vibrations causing a change in the flow rate. All of the Air Logics products are assembled and tested in America. Plastic needle valves are tested for sealing and performance.
Part Number Description
Color
Adjustment Method
Finger Adjusted
Tubing Inside Diameter ID
Inch
Connection Type
Typical Tube Retention Pressure
bar
Typical Tube Retention Pressure
psi
Maximum Pressure
8.6 bar
Maximum Pressure
125 psi
Media
Gases; Liquids
Mounting Style
Recommended System Filtration
5 μm
Nominal Flow Coefficient cv
0.0000133 to 0.0195
Installation Method
Push-In
Thread Pitch tpi
64
Wetted Material
Barb
Inch
Previews
3D
2D
Download CAD models