??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Air Logic
Description
Metal Needle Valves
Bill of material
F282230B85
Preview
Product ID
Manufacturer Part Number
Product Name
Product Long Description
Metal Needle Valves are an adjustable method of flow control. Internally, the pin and body create an adjustable orifice that restricts flow. Useful for instances when the exact flow rate hasn't been determined or to compensate for flow variation in other parts of the system. Very fine threads ensure adjustment accuracy. A nylon insert in the threads increase the friction and reduce the likelihood of vibrations causing a change in the flow rate. All of the Air Logics products are assembled and tested in America.
Part Number Description
Tubing Inside Diameter ID
Inch
Connection Type
Typical Tube Retention Pressure
bar
Typical Tube Retention Pressure
psi
Maximum Pressure
8.6 bar
Maximum Pressure
125 psi
Recommended System Filtration
5 μm
Nominal Flow Coefficient cv
0.0000133 to 0.0235
Installation Method
Thread Pitch tpi
80
Wetted Material
Beryllium Copper; Buna-N; Phosphor Bronze
Barb
Inch
Previews
3D
2D
Download CAD models