您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
CLASSIC-Rack-1320000100G11A
AIB-Kunstmann Reserve GmbH
Powered by
CAD模型選擇
{aib_kunstmann/classic_racks_asmtab.prj},{NB=1320000100G11A(_400) 1411},{ARTNR=1320000100G11A},{IDNR=1},{GEW=17},{GEW2=1394},{H=191},{H2=1300},{L=946},{T=566},{ET=1},{REIH=2},{STU=0},{SEK=1},{HF=100},{HB=100},{LEN=460},{L1=877},{COLUMN=1},{ND=1.000},{ZOLL=73089098},{HITXT=0},{CATALOGUE=AIB-Kunstmann Reserve GmbH},{MODEL=CLASSIC-Racks},{MODELTYP=CLASSIC-Racks},{DESCSHORT=CLASSIC-Rack Batteriegestell},{LODLEVEL=400},{GEW3=1411}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
AIB-Kunstmann Reserve GmbH
Description
CLASSIC-Racks
Bill of material
CLASSIC-Rack-1320000100G11A
Model Type
CLASSIC-Racks
Model Description
CLASSIC-Rack Battery Rack
Description
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
Type No.
1320000100G11A
1320000100G11A
Execution
2 rows, 1 section
2 rows, 1 section
Level of Detail
400
200
400
200
Weight Rack
17
17
kg
Bearing Load max [KG]
1394
1394
kg
Height Rack
191
191
Height incl. Battery
1300
1300
mm
Length
946
946
mm
Depth
566
566
mm
Product Type
Rack
Rack Type
Floor Rack
Floor Rack
Customs No.
73089098
Delivery time (exw)
3 working days after receipt of order
Product
https://aib-kunstmann.com/en/products/racks/classic-racks/
Assembly Instruction
https://aib-kunstmann.com/content/uploads/2020/11/AIB-BASIC-Montageanleitung.pdf
DIN EN IEC 62485-2
https://aib-kunstmann.com/content/uploads/2020/11/AIB-TUEV-Assessment-EN-50272-62485.pdf
DIN EN 50272-2
https://aib-kunstmann.com/content/uploads/2020/11/AIB-TUEV-Assessment-EN-50272-62485.pdf
Assembly Video
https://www.youtube.com/watch?v=rtmM9REZv9E&t
Configuration Software
https://aib-kunstmann.com/en/service/kunstmann-easy/
Previews
3D
2D
下載CAD模型
生成CAD模型