??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHHBBB - 圆角型-圆形焊接型-直角型焊接型-拉手-外装型
Bill of material
PHHBBB-L125
bestellnummer
CODE
类型
圆角型/圆形
材质
SUM22L
表面处理
镀铬
L
mm
L1
mm
L2
mm
D
10 mm
H
51 mm
T
4 mm
A
17 mm
d
5.5 mm
参考重量
kg/pcs
PDF
phhbbb.pdf
Previews
3D
Dimension
2D
Download CAD models