??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHFZFA - 方形拉手
Bill of material
PHFZFA-L100
bestellnummer
PHFZFA-L100
CODE
材质
ZDC
表面处理
镀铬
L
100 mm
E
111 mm
H
22.5 mm
H1
4 mm
G
10 mm
M
M5
PDF
phfzfa.pdf
Previews
3D
Dimension
2D
Download CAD models