??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
TKJPWA - 旋钮(蝶形)
Bill of material
TKJPWA-M3-L10
Bestellnummer
代号
TKJPWA
类型
外螺纹型
握柄部-材质
酚醛树脂
螺纹部-材质
SS400
表面处理-螺纹部
镀锌
M
mm
L
mm
D
18 mm
D1
10 mm
H
17 mm
h1
5 mm
W
7 mm
参考重量
kg/pcs
PDF
TJKPWA.PDF
Previews
3D
Dimension
2D
Download CAD models