??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CSE-30-GY - 40中心孔8.2系列铝型材--连接件*圆弧型三维连接件
Bill of material
CSE-40-BK
Bestellnummer
CODE
CSE
syxc
40系列
GGB
Q
0
COLOR
LD
DQ
-
TD
-
M1
40
M
L
38.5 mm
d
9 mm
D
19 mm
weight
119 g
ZJ
PDF
cse-40-gy.pdf
K
20.0 mm
K1
5.0 mm
K2
35.0 mm
H
55.0 mm
K3
40.0 mm
K4
6.0 mm
Previews
3D
Dimension
2D
Download CAD models