??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CJE-40 - 40槽宽8.2系列铝型材--连接件*端连接件
Bill of material
CJE-40
Bestellnummer
CODE
CJE
GGB
Q
0
LM
-
M1
40
D
8.2 mm
L
36.5 mm
E
17.5 mm
B
7.5 mm
H
9.5 mm
T
1.7 mm
ZJ
-
PDF
cje-40.pdf
K
20.0 mm
K2
40.0 mm
K3
12.5 mm
K4
6.0 mm
weight
10.94 g
Previews
3D
Dimension
2D
Download CAD models