??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BFE-40-M8-16 - 40槽宽8.2系列铝型材--紧固件-T型螺栓
Bill of material
BFE-40-M8-25
Bestellnummer
CODE
BFE
syxc
40type
M
M8
L
mm
F
18.0 mm
N
8 mm
K
8.0 mm
H
8.0 mm
E
3.0 mm
weight
g
PDF
BFE.pdf
Previews
3D
Dimension
2D
Download CAD models