??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BCE-40-M4 - 40槽宽8.2系列铝型材--紧固件-T型螺母
Bill of material
BCE-40-M4
Bestellnummer
CODE
BCE
syxc
40type
M
N
8 mm
E
2.5 mm
H
9.0 mm
K
8 mm
L
19.0 mm
weight
g
PDF
bce40.pdf
Previews
3D
Dimension
2D
Download CAD models