??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BBE-40-M4 - 40槽宽8.2系列铝型材-紧固件/预置弹珠螺母
Bill of material
BBE-40-M5
Bestellnummer
CODE
BBE
M
N
8 mm
E
3.0 mm
H
11.8 mm
K
19.5 mm
L
22 mm
weight
g
PDF
bbe40.pdf
Previews
3D
Dimension
2D
Download CAD models