??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 9
HELP_VARIABLE
Company
agru
Description
342.10 - Diaphragm Valve
Bill of material
AGRU_35342103221_Diaphragm Valve_manually controlled_PVDF UHP natural_32 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
342.10
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PVDF UHP natural
Connection methode
Outside diameter (DAOD)
mm
IDA
Inch
DN
S
mm
Dimension L
mm
L1
mm
L2
mm
L3
mm
H
mm
B
mm
T
mm
KV
KGEW
0.000 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen