??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
agru
Description
363.15 - Ball Valve M1
Bill of material
AGRU_30363153221_Ball Valve M1_FPM-sealing_PVDF natural_32 - SDR21 ISO S-10
LOD Destination
LOD Level
Article number
Article number
Image Code
363.15
Weight
kg
Dimension long
Dimension short
Description 1
Ball Valve M1
Description 2
FPM-sealing
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
DN
S
mm
Dimension L
mm
L1
mm
D
mm
H
mm
H1
mm
B
mm
P
16.000 bar
T
29.000 mm
DSP
27.300 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models