??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
agru
Description
054 - End Cap
Bill of material
AGRU_30054004007_End Cap_PVDF natural_40 - MOP 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
054
Weight
kg
Dimension long
Dimension short
Description 1
End Cap
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
Dimension L
mm
D3
mm
DSP
mm
T
mm
P
20.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models