??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
agru
Description
140 - Dog Bone with Connection
Bill of material
AGRU_82140169037_Dog Bone with Connection_for leakage control_HDPE/HDPE_160/90 SDR33/17
LOD Destination
LOD Level
Article number
Article number
Image Code
140
Weight
kg
Dimension long
Dimension short
Description 1
Dog Bone with Connection
Description 2
for leakage control
Material
HDPE/HDPE
Manufacturing process
machined
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
S1
mm
S2
mm
Dimension L
100.000 mm
L1
112.000 mm
L2
15.000 mm
L3
mm
L4
5.500 mm
L5
mm
D1
mm
D2
mm
D3
24.000 mm
D4
10.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models