You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
1281-10
AGRO
Installation housings
Powered by
CAD模型選擇
{agro_bim/gehaeuse_fuer_leuchten_lautsprecher/1281_10.prj},{NB=1281-10(100,2)},{CNSORDERNO=1281-10},{BZ=Einbaugehäuse, HaloX® 100 Frontteil, Einbaudurchmesser universell bis 100 mm, Universal-Kunststoffplatte},{LOD=2},{DA=100},{ENO=920896109},{IP=-},{OP=10},{CNSMASSEXACT=38.000},{CNSVOLUMEEXACT=0.450},{CNSEAN=4013456546677},{INFOLINK=HTML (Online)},{INFOTEXT=Einbaugehäuse, HaloX® Ø 100 mm, Frontteil Installation in: Ortbeton Aus: Kunststoff mit Mineralfaserplatte Für Deckenauslass (DA) bis Ø: 40-100 mm Artikelnummer: 1281-10 / E-No.: 920 896 109},{PICTURESMALL=1281_10.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1281-10 - Install. housing, HaloX® 100 front part
Bill of material
1281-10
Art. No.
1281-10
Designation
Install. housing, HaloX® 100 front part, Inst. opening variable, onsite concrete, variable up to 100 mm
Level of Details
300
200
300
200
Ceiling exit (OD) Ø
100.000
40.000
45.000
50.000
55.000
60.000
68.000
75.000
80.000
85.000
90.000
95.000
100.000
40.000
45.000
50.000
55.000
60.000
68.000
75.000
80.000
85.000
90.000
95.000
mm
E-No.
920896109
Individual net weight
38.000
g
Single volume
0.450
l
EAN-Code
4013456546677
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® Ø 100 mm, front part Installation in: In-situ concrete Made from: Plastic with mineral fibreboard For ceiling outlets of Ø: 40-100 mm Article No. 1281-10 / E-No.: 920 896 109
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型