??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
IRG - Fixation of control device
Bill of material
50205146 Fixation of control device 1-IRG
Order number
Type
Dimension A
70 mm
Dimension B
30 mm
Dimension C
7.0 mm
Dimension D
62 mm
Dimension E
mm
Dimension F
224 mm
CTN Huttwil
84313900
CTN Amberg
84799070
Weight
0.107 kg
Previews
3D
Dimension
2D
Download CAD models