??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
IRG1-D - Sensorwinkel
Bill of material
50549361 Sensorwinkel IRG1-D
Order number
50549361
Type
IRG1-D
Dimension A
40 mm
Dimension B
40 mm
Dimension C
5 mm
Dimension ØD
6.6 mm
Dimension E
20 mm
Dimension F
15 mm
Dimension ØG
M4
Dimension H
24 mm
Dimension I
24 mm
Dimension J
13 mm
Weight
0.03 kg
Previews
3D
Dimension
2D
Download CAD models