??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Afag
Description
aflex qc - Flexible feeding technology components
Bill of material
50473404-50473410-- aflex 200 qc
Type
Order number basic
Order number Conveyor plate
Order number interface
-
Basic
Conveyed plate
Interface
Dimension A
mm
Dimension B
mm
Dimension C
mm
Dimension D
mm
Dimension E
mm
Dimension F
mm
Dimension G
4 mm
Dimension H
21 mm
Dimension I
18 mm
Dimension J
12 mm
Dimension K
mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models