??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
C1250 - Controllers
Bill of material
50419400 C1250 EtherCat STO
Order number
Type
Dimensions (B x H x T)
25.3x216x106 mm
Communications Interface
Weight
kg
Voltage
72 V
Voltage type
DC
Current
6.5 A
Stripping length
10 mm
File / Hyperlink 1
https://www.afag.com/en/products/detail/servo-controllers-c12x0-series.html
Max. cross section
2.5 mm^2
Min. cross secton
0.5 mm^2
Min. AWG
21
Max. AWG
14
Max. number of connections
1
Max. power dissipation
30 W
CTN Huttwil
84798992
Weight
0.7 kg
Link voltage
24 V
Manufacturer description
Servo controller
Previews
3D
Dimension
2D
Download CAD models